MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

14" 350 mm

WOG Pressure / Temp

175 PSIG at 150 Deg F

Steam Pressure / Temp

125 PSIG at 350 Deg F

Tap Size

1"-8

Tap Depth

1.25 in

Weight

900 lb

WOG Screen

.125 Perf

Steam Screen

.062 Perf

Body Material

Cast Iron

Cover Plate Material

Cast Iron

Flange Material

Cast Iron

O-ring Gasket Material

Viton

Screen Material

Stainless Steel

Length

33 1/4 in

Blow-off Size

2" NPT

Port Size 1

3/8" NPT

Port Size 2

3/8" NPT

Port Size 3

1" NPT