MultiCAD (0)
▾
Item # |
Pipe Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLT30050 | N/A 1/2 | N/A ±1.5 | N/A 12.00 in | N/A 10.25 in | N/A 1075 psi | N/A 45 lbs |
| MLT30075 | N/A 3/4 | N/A ±1.5 | N/A 12.00 in | N/A 11.500 in | N/A 792 psi | N/A 47 lbs |
| MLT30100 | N/A 1 | N/A ±1.5 | N/A 12.00 in | N/A 12 in | N/A 571 psi | N/A 53 lbs |
| MLT30125 | N/A 1 1/4 | N/A ±1.5 | N/A 13-1/2 in | N/A 13.375 in | N/A 531 psi | N/A 66 lbs |
| MLT30150 | N/A 1 1/2 | N/A ±1.5 | N/A 15 in | N/A 14-3/4 in | N/A 472 psi | N/A 70 lbs |
| MLT30200 | N/A 2 | N/A ±1.5 | N/A 18.00 in | N/A 17.375 in | N/A 500 psi | N/A 78 lbs |
| MLT30250 | N/A 2 1/2 | N/A ±1.5 | N/A 21 in | N/A 21.000 in | N/A 387 psi | N/A 83 lbs |
| MLT30300 | N/A 3 | N/A ±1.5 | N/A 26 in | N/A 23.375 in | N/A 288 psi | N/A 90 lbs |
| MLT30400 | N/A 4 | N/A ±1.5 | N/A 32 in | N/A 28.000 in | N/A 232 psi | N/A 120 lbs |
| MLT80050 | N/A 1/2 | N/A ±4 | N/A 15 in | N/A 15 5/8 in | N/A 1075 psi | N/A 45 lbs |
| MLT80075 | N/A 3/4 | N/A ±4 | N/A 16 in | N/A 17.875 in | N/A 792 psi | N/A 47 lbs |
| MLT80100 | N/A 1 | N/A ±4 | N/A 16 in | N/A 18.625 in | N/A 571 psi | N/A 53 lbs |
| MLT80125 | N/A 1 1/4 | N/A ±4 | N/A 16.75 in | N/A 20 in | N/A 531 psi | N/A 66 lbs |
| MLT80150 | N/A 1 1/2 | N/A ±4 | N/A 17.5 in | N/A 21.250 in | N/A 472 psi | N/A 70 lbs |
| MLT80200 | N/A 2 | N/A ±4 | N/A 20 in | N/A 24.500 in | N/A 500 psi | N/A 78 lbs |
| MLT80250 | N/A 2 1/2 | N/A ±4 | N/A 21.5 in | N/A 28.250 in | N/A 387 psi | N/A 83 lbs |
| MLT80300 | N/A 3 | N/A ±4 | N/A 26 in | N/A 30.000 in | N/A 288 psi | N/A 90 lbs |
| MLT80400 | N/A 4 | N/A ±4 | N/A 32 in | N/A 35.375 in | N/A 232 psi | N/A 120 lbs |






