MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

3/4

Movement

±1.5

A - End to End

12.00 in

B - Length

11.500 in

PSI

792 psi

Flow Coefficient

9.69

Spring Force

47 lbs

Max. Saturated Steam Press

300 psi

Weight

3 lb

End Fittings

Threaded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Carbon Steel End Fittings, Stainless Steel Hose & Braid