MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1/2

Movement

±4

A - End to End

15 in

B - Length

15 5/8 in

PSI

1075 psi

Flow Coefficient

25.04

Spring Force

45 lbs

Max. Saturated Steam Press

300 psi

Weight

5.5 lb

End Fittings

Threaded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Carbon Steel End Fittings, Stainless Steel Hose & Braid