MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1 1/2

Movement

N/A ±1.5

A - End to End

N/A 15 in

B - Length

N/A 14-3/4 in

PSI

N/A 472 psi

Flow Coefficient

N/A 5.352

Spring Force

N/A 70 lbs

Max. Saturated Steam Press

N/A 300 psi

Weight

N/A 10.5 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid