MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

2 1/2

Movement

±4

A - End to End

21.5 in

B - Length

28.250 in

PSI

387 psi

Flow Coefficient

2.515

Spring Force

83 lbs

Max. Saturated Steam Press

300 psi

Weight

29 lb

End Fittings

Threaded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Carbon Steel End Fittings, Stainless Steel Hose & Braid