MultiCAD (0)
▾
Item # |
Nom Size |
Style |
OAL |
Lateral Movement |
Rotational Spring Rate |
Weight |
|---|---|---|---|---|---|---|
| MNLC50FL0200 | N/A 2 in | N/A Long | N/A 8.500 in | N/A 0.3125 in | N/A 5 lb·in/º | N/A 13 lb |
| MNLC50FL0250 | N/A 2 1/2 in | N/A Long | N/A 8.875 in | N/A 0.3125 in | N/A 5 lb·in/º | N/A 16 lb |
| MNLC50FL0300 | N/A 3 in | N/A Long | N/A 9 in | N/A 0.375 in | N/A 7 lb·in/º | N/A 18 lb |
| MNLC50FL0400 | N/A 4 in | N/A Long | N/A 10.750 in | N/A 0.5 in | N/A 22 lb·in/º | N/A 28 lb |
| MNLC50FL0500 | N/A 5 in | N/A Long | N/A 11.250 in | N/A 0.375 in | N/A 37 lb·in/º | N/A 34 lb |
| MNLC50FL0600 | N/A 6 in | N/A Long | N/A 11.500 in | N/A 0.375 in | N/A 60 lb·in/º | N/A 48 lb |
| MNLC50FL0800 | N/A 8 in | N/A Long | N/A 13.250 in | N/A 0.6875 in | N/A 109 lb·in/º | N/A 71 lb |
| MNLC50FL1000 | N/A 10 in | N/A Long | N/A 14.375 in | N/A 0.75 in | N/A 82 lb·in/º | N/A 52.00 lb |
| MNLC50FL1200 | N/A 12 in | N/A Long | N/A 13.500 in | N/A 0.75 in | N/A 171 lb·in/º | N/A 85.00 lb |
| MNLC50FL1400 | N/A 14 in | N/A Long | N/A 15.000 in | N/A 0.75 in | N/A 432.4138 lb·in/º | N/A 112 lb |
| MNLC50FL1600 | N/A 16 in | N/A Long | N/A 16.750 in | N/A 0.75 in | N/A 338.069 lb·in/º | N/A 127.00 lb |
| MNLC50FL1800 | N/A 18 in | N/A Long | N/A 17.000 in | N/A 0.75 in | N/A 322.3448 lb·in/º | N/A 123.00 lb |
| MNLC50FL2000 | N/A 20 in | N/A Long | N/A 18.875 in | N/A 0.75 in | N/A 385.2414 lb·in/º | N/A 146.00 lb |
| MNLC50FL2200 | N/A 22 in | N/A Long | N/A 19.500 in | N/A 0.75 in | N/A 400.9655 lb·in/º | N/A 157 lb |
| MNLC50FL2400 | N/A 24 in | N/A Long | N/A 19.750 in | N/A 0.75 in | N/A 483.5172 lb·in/º | N/A 240 lb |
| MNLC50WL0200 | N/A 2 in | N/A Long | N/A 11.750 in | N/A 0.3125 in | N/A 5 lb·in/º | N/A 4.00 lb |
| MNLC50WL0250 | N/A 2 1/2 in | N/A Long | N/A 11.750 in | N/A 0.3125 in | N/A 5 lb·in/º | N/A 4.00 lb |
| MNLC50WL0300 | N/A 3 in | N/A Long | N/A 12 in | N/A 0.375 in | N/A 7 lb·in/º | N/A 6 lb |
| MNLC50WL0400 | N/A 4 in | N/A Long | N/A 13.75 in | N/A 0.5 in | N/A 22 lb·in/º | N/A 9 lb |
| MNLC50WL0500 | N/A 5 in | N/A Long | N/A 14.250 in | N/A 0.375 in | N/A 37 lb·in/º | N/A 15 lb |
| MNLC50WL0600 | N/A 6 in | N/A Long | N/A 14.500 in | N/A 0.375 in | N/A 60 lb·in/º | N/A 20 lb |
| MNLC50WL0800 | N/A 8 in | N/A Long | N/A 16.125 in | N/A 0.6875 in | N/A 109 lb·in/º | N/A 26 lb |
| MNLC50WL1000 | N/A 10 in | N/A Long | N/A 17.250 in | N/A 0.75 in | N/A 82 lb·in/º | N/A 32 lb |
| MNLC50WL1200 | N/A 12 in | N/A Long | N/A 16.250 in | N/A 0.75 in | N/A 171 lb·in/º | N/A 42 lb |
| MNLC50WL1400 | N/A 14 in | N/A Long | N/A 18.750 in | N/A 0.75 in | N/A 432.4138 lb·in/º | N/A 70.00 lb |






