MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 2 in

Style

N/A Long

OAL

N/A 8.500 in

Equivalent Pipe Length

N/A 35.25 in

Axial Movement

N/A 1 3/4 in

Lateral Movement

N/A 0.3125 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 319 lb/in

Lateral Spring Rate

N/A 680 lb/in

Rotational Spring Rate

N/A 5 lb·in/º

Thrust Area

N/A 5 in²

Effective Area

N/A 6 in²

Weight

N/A 13 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-36 Plate Flg

Convolution Height

N/A 0.355 in

No of Cons

N/A 21 in

Pitch

N/A 0.236 in

Pipe OD

N/A 2.98 in

Pipe ID

N/A 2.27 in

Flange OD

N/A 6 in