MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 14 in

Style

N/A Long

OAL

N/A 15.000 in

Equivalent Pipe Length

N/A 56.25 in

Axial Movement

N/A 3-1/2 in

Lateral Movement

N/A 0.75 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 1100 lb/in

Lateral Spring Rate

N/A 6552 lb/in

Rotational Spring Rate

N/A 432.4138 lb·in/º

Thrust Area

N/A 183 in²

Effective Area

N/A 183 in²

Weight

N/A 112 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-36 Plate Flg

Convolution Height

N/A 1.25 in

No of Cons

N/A 10 in

Pitch

N/A 0.925 in

Pipe OD

N/A 16.46 in

Pipe ID

N/A 13.96 in

Flange OD

N/A 21 in