MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 4 in

Style

N/A Long

OAL

N/A 10.750 in

Equivalent Pipe Length

N/A 41.25 in

Axial Movement

N/A 2-1/2 in

Lateral Movement

N/A 0.5 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 401 lb/in

Lateral Spring Rate

N/A 1240 lb/in

Rotational Spring Rate

N/A 22 lb·in/º

Thrust Area

N/A 19 in²

Effective Area

N/A 19 in²

Weight

N/A 28 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-36 Plate Flg

Convolution Height

N/A 0.59 in

No of Cons

N/A 16 in

Pitch

N/A 0.394 in

Pipe OD

N/A 5.60 in

Pipe ID

N/A 4.42 in

Flange OD

N/A 9 in