MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 16 in

Style

N/A Long

OAL

N/A 16.750 in

Equivalent Pipe Length

N/A 61.5 in

Axial Movement

N/A 3-1/2 in

Lateral Movement

N/A 0.75 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 860 lb/in

Lateral Spring Rate

N/A 5122 lb/in

Rotational Spring Rate

N/A 338.069 lb·in/º

Thrust Area

N/A 237 in²

Effective Area

N/A 237 in²

Weight

N/A 127.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-36 Plate Flg

Convolution Height

N/A 1.375 in

No of Cons

N/A 10 in

Pitch

N/A 1.1 in

Pipe OD

N/A 18.73 in

Pipe ID

N/A 15.98 in

Flange OD

N/A 23 1/2 in