MultiCAD (0)
▾
1 2
Item # |
Pipe Size |
O.D. |
Face-to-Face |
Pressure/ Temp. |
Shipping Weight |
CV |
|---|---|---|---|---|---|---|
| CVOSSFM702 | N/A 2 in | N/A 4-1/4 in | N/A 2-5/8 in | N/A 200 PSI at 150 deg F. | N/A 6 lb | N/A 66 |
| CVOSSFM7025 | N/A 2-1/2 in | N/A 5 in | N/A 2-7/8 in | N/A 200 PSI at 150 deg F. | N/A 8 lb | N/A 88 |
| CVOSSFM703 | N/A 3 in | N/A 5-3/4 in | N/A 3-1/8 in | N/A 200 PSI at 150 deg F. | N/A 11 lb | N/A 130 |
| CVOSSFM704 | N/A 4 in | N/A 7 in | N/A 4 in | N/A 200 PSI at 150 deg F. | N/A 20 lb | N/A 228 |
| CVOSSFM705 | N/A 5 in | N/A 8-3/8 in | N/A 4-5/8 in | N/A 200 PSI at 150 deg F. | N/A 29 lb | N/A 350 |
| CVOSSFM706 | N/A 6 in | N/A 9-3/4 in | N/A 5-1/2 in | N/A 200 PSI at 150 deg F. | N/A 44.00 lb | N/A 520 |
| CVOSSFM708 | N/A 8 in | N/A 13-3/8 in | N/A 6.500 in | N/A 200 PSI at 150 deg F. | N/A 79 lb | N/A 900 |
| CVOSSFM710 | N/A 10 in | N/A 16 in | N/A 8-1/4 in | N/A 200 PSI at 150 deg F. | N/A 120 lb | N/A 1450 |
| CVOSSFM758 | N/A 8 in | N/A 13-3/8 in | N/A 6.500 in | N/A 400 PSI at 150 deg F. | N/A 84 lb | N/A 900 |
| CVOSSFM760 | N/A 10 in | N/A 16 in | N/A 8-1/4 in | N/A 400 PSI at 150 deg F. | N/A 93 lb | N/A 1450 |
| CVOSS702 | N/A 2 in | N/A 4-1/4 in | N/A 2-5/8 in | N/A 200 PSI at 150 deg F. | N/A 6 lb | N/A 66 |
| CVOSS7025 | N/A 2-1/2 in | N/A 5 in | N/A 2-7/8 in | N/A 200 PSI at 150 deg F. | N/A 8 lb | N/A 88 |
| CVOSS703 | N/A 3 in | N/A 5-3/4 in | N/A 3-1/8 in | N/A 200 PSI at 150 deg F. | N/A 11 lb | N/A 130 |
| CVOSS704 | N/A 4 in | N/A 7 in | N/A 4 in | N/A 200 PSI at 150 deg F. | N/A 20 lb | N/A 228 |
| CVOSS705 | N/A 5 in | N/A 8-3/8 in | N/A 4-5/8 in | N/A 200 PSI at 150 deg F. | N/A 29 lb | N/A 350 |
| CVOSS706 | N/A 6 in | N/A 9-3/4 in | N/A 5-1/2 in | N/A 200 PSI at 150 deg F. | N/A 44.00 lb | N/A 520 |
| CVOSS708 | N/A 8 in | N/A 13-3/8 in | N/A 6.500 in | N/A 200 PSI at 150 deg F. | N/A 79 lb | N/A 900 |
| CVOSS710 | N/A 10 in | N/A 16 in | N/A 8-1/4 in | N/A 200 PSI at 150 deg F. | N/A 120 lb | N/A 1450 |
| CVOSS758 | N/A 8 in | N/A 13-3/8 in | N/A 6.500 in | N/A 400 PSI at 150 deg F. | N/A 84 lb | N/A 900 |
| CVOSS760 | N/A 10 in | N/A 16 in | N/A 8-1/4 in | N/A 400 PSI at 150 deg F. | N/A 93 lb | N/A 1450 |
| CVODINC702 | N/A 2 in | N/A 4-1/4 in | N/A 2-5/8 in | N/A 200 PSI at 150 deg F. | N/A 6 lb | N/A 66 |
| CVODINC7025 | N/A 2-1/2 in | N/A 5 in | N/A 2-7/8 in | N/A 200 PSI at 150 deg F. | N/A 8 lb | N/A 88 |
| CVODINC703 | N/A 3 in | N/A 5-3/4 in | N/A 3-1/8 in | N/A 200 PSI at 150 deg F. | N/A 11 lb | N/A 130 |
| CVODINC704 | N/A 4 in | N/A 7 in | N/A 4 in | N/A 200 PSI at 150 deg F. | N/A 20 lb | N/A 228 |
| CVODINC705 | N/A 5 in | N/A 8-3/8 in | N/A 4-5/8 in | N/A 200 PSI at 150 deg F. | N/A 29 lb | N/A 350 |
1 2






