MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4 in

O.D.

7 in

Face-to-Face

4 in

Pressure/ Temp.

200 PSI at 150 deg F.

Pressure at 200 deg F

190 psi

Pressure at 150 deg F

200 psi

Shipping Weight

20 lb

CV

228

Bolt Size

5/8 in

No. of Bolts

8

FLANGE

125

Body Material

Cast Iron ASTM A48

Seat Material

DINC

Plug Material

DINC

Spring Material

304 Stainless Steel

Seal Material

304 Stainless Steel

Screws Material

304 Stainless Steel