MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4 in

O.D.

N/A 7 in

Face-to-Face

N/A 4 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Shipping Weight

N/A 20 lb

CV

N/A 228

Bolt Size

N/A 5/8 in

No. of Bolts

N/A 8

FLANGE

N/A 125

Body Material

N/A Cast Iron ASTM A48

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel