MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 3 in |
O.D. |
N/A 5-3/4 in |
Face-to-Face |
N/A 3-1/8 in |
Pressure/ Temp. |
N/A 200 PSI at 150 deg F. |
Pressure at 200 deg F |
N/A 190 psi |
Pressure at 150 deg F |
N/A 200 psi |
Shipping Weight |
N/A 11 lb |
CV |
N/A 130 |
Bolt Size |
N/A 5/8 in |
No. of Bolts |
N/A 4 |
FLANGE |
N/A 125 |
Body Material |
N/A Cast Iron ASTM A48 |
Seat Material |
N/A DINC |
Plug Material |
N/A DINC |
Spring Material |
N/A 304 Stainless Steel |
Seal Material |
N/A 304 Stainless Steel |
Screws Material |
N/A 304 Stainless Steel |






