MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4 in

O.D.

7 in

Face-to-Face

4 in

Pressure/ Temp.

200 PSI at 150 deg F.

Pressure at 200 deg F

190 psi

Pressure at 150 deg F

200 psi

Shipping Weight

20 lb

CV

228

Bolt Size

5/8 in

No. of Bolts

8

FLANGE

125

Body Material

Cast Iron ASTM A48

Seat Material

304 Stainless Steel

Plug Material

304 Stainless Steel

Spring Material

304 Stainless Steel

Seal Material

304 Stainless Steel

Screws Material

304 Stainless Steel