MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70° F |
|---|---|---|---|---|
| VF90R0225 | N/A 2 x 2-1/2 | N/A 12.25 in | N/A 4 in | N/A 345 psi |
| VF90R0203 | N/A 2 x 3 | N/A 13 in | N/A 4.75 in | N/A 289 psi |
| VF90R2503 | N/A 2-1/2 x 3 | N/A 13 in | N/A 4.75 in | N/A 289 psi |
| VF90R0204 | N/A 2 x 4 | N/A 14.5 in | N/A 6.25 in | N/A 300 psi |
| VF90R2504 | N/A 2-1/2 x 4 | N/A 14.5 in | N/A 6.25 in | N/A 300 psi |
| VF90R0304 | N/A 3 x 4 | N/A 14.5 in | N/A 6.25 in | N/A 300 psi |
| VF90R2505 | N/A 2-1/2 x 5 | N/A 18 in | N/A 7.75 in | N/A 220 psi |
| VF90R0305 | N/A 3 x 5 | N/A 18 in | N/A 7.75 in | N/A 220 psi |
| VF90R0405 | N/A 4 x 5 | N/A 18 in | N/A 7.75 in | N/A 220 psi |
| VF90R0306 | N/A 3 x 6 | N/A 19.5 in | N/A 9.250 in | N/A 200 psi |
| VF90R0406 | N/A 4 x 6 | N/A 19.5 in | N/A 9.250 in | N/A 200 psi |
| VF90R0506 | N/A 5 x 6 | N/A 19.5 in | N/A 9.250 in | N/A 200 psi |
| VF90R0408 | N/A 4 x 8 | N/A 23.25 in | N/A 12.25 in | N/A 190 psi |
| VF90R0508 | N/A 5 x 8 | N/A 23.25 in | N/A 12.25 in | N/A 190 psi |
| VF90R0608 | N/A 6 x 8 | N/A 23.25 in | N/A 12.25 in | N/A 190 psi |
| VF90R0610 | N/A 6 x 10 | N/A 27.25 in | N/A 15.250 in | N/A 150 psi |
| VF90R0810 | N/A 8 x 10 | N/A 27.25 in | N/A 15.250 in | N/A 150 psi |
| VF90R1012 | N/A 10 x 12 | N/A 31.25 in | N/A 18 1/4 in | N/A 125 psi |






