MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 4 x 5

A - Total length

N/A 18 in

B - Length

N/A 7.75 in

Working Pressure at 70° F

N/A 220 psi

Flow Coefficient

N/A 0.392758957

Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

Vane Material

N/A Stainless Steel

Elbow Material

N/A Carbon Steel