MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2-1/2 x 4

A - Total length

14.5 in

B - Length

6.25 in

Working Pressure at 70° F

300 psi

Flow Coefficient

0.444628183

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Vane Material

Stainless Steel

Elbow Material

Carbon Steel