MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2 x 2-1/2

A - Total length

12.25 in

B - Length

4 in

Working Pressure at 70° F

345 psi

Flow Coefficient

0.552041396

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Vane Material

Stainless Steel

Elbow Material

Carbon Steel