MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Steam Pressure / Temp |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| TS0025 | N/A 1/4 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 1.25 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0038 | N/A 3/8 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 1.25 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0050 | N/A 1/2 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 1.50 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0075 | N/A 3/4 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 2.5 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0100 | N/A 1 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 4.5 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0125 | N/A 1 1/4 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 6.50 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0150 | N/A 1 1/2 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 8.75 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0200 | N/A 2 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 12.50 lb | N/A 20 Mesh | N/A 20 Mesh |
| TS0250 | N/A 2 1/2 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 24 lb | N/A .045 Perf | N/A .045 Perf |
| TS0300 | N/A 3 in | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 30 lb | N/A .045 Perf | N/A .045 Perf |






