MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 1/4 in |
WOG Pressure / Temp |
N/A 400 PSIG at 150 Deg F |
WOG Pressure at 150 deg F |
N/A 400 psig |
Steam Pressure / Temp |
N/A 250 PSIG at 400 deg F |
Steam Pressure at 400 deg F |
N/A 250 psig |
Ship Weight |
N/A 1.25 lb |
WOG Screen |
N/A 20 Mesh |
Steam Screen |
N/A 20 Mesh |
Body Material |
N/A Cast Iron ASTM A-126 Class B |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Import |
Size of Blowoff (NPT) |
N/A 0.25 in |
Screen Area |
N/A 3 in² |