MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1/2 in

WOG Pressure / Temp

400 PSIG at 150 Deg F

WOG Pressure at 150 deg F

400 psig

Steam Pressure / Temp

250 PSIG at 400 deg F

Steam Pressure at 400 deg F

250 psig

Ship Weight

1.50 lb

WOG Screen

20 Mesh

Steam Screen

20 Mesh

Body Material

Cast Iron ASTM A-126 Class B

Screen Material

304 SS

Import/Domestic

Import

Size of Blowoff (NPT)

0.375 in

Screen Area

5.4 in²

Cv

9.5