MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 3 in |
WOG Pressure / Temp |
N/A 400 PSIG at 150 Deg F |
WOG Pressure at 150 deg F |
N/A 400 psig |
Steam Pressure / Temp |
N/A 250 PSIG at 400 deg F |
Steam Pressure at 400 deg F |
N/A 250 psig |
Ship Weight |
N/A 30 lb |
WOG Screen |
N/A .045 Perf |
Steam Screen |
N/A .045 Perf |
Body Material |
N/A Cast Iron ASTM A-126 Class B |
Screen Material |
N/A 304 SS |
Gasket Material |
N/A Non-Asbestos |
Import/Domestic |
N/A Import |
Size of Blowoff (NPT) |
N/A 1.25 in |
Screen Area |
N/A 73 in² |
Cv |
N/A 161.3 |






