MultiCAD (0) ▾
  • Cart is empty
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Size

L - End To End

Deflection_Lateral

Elongation

Compression

Deflection_Angular

TSUC0075 N/A 3/4 in N/A 8 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 30 º
TSUC0100 N/A 1 in N/A 8 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 25 º
TSUC0125 N/A 1 1/4 in N/A 8 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 25 º
TSUC0150 N/A 1 1/2 in N/A 8 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 20 º
TSUC0200 N/A 2 in N/A 8 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 15 º
TSUC0250 N/A 2-1/2 in N/A 9 in N/A 0.875 in N/A 1/4 in N/A 0.875 in N/A 12 º
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1