MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3/4 in

L - End To End

8 in

Deflection_Lateral

0.875 in

Elongation

1/4 in

Compression

0.875 in

Deflection_Angular

30 º

Operating Temperature

220 ºF

Operating Pressure

150 psi

Vacuum

15 inHg

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Body Material

EPDM & Nylon