MultiCAD (0)
▾
Unit of Measure
Size |
N/A 1 1/4 in |
L - End To End |
N/A 8 in |
Deflection_Lateral |
N/A 0.875 in |
Elongation |
N/A 1/4 in |
Compression |
N/A 0.875 in |
Deflection_Angular |
N/A 25 º |
Operating Temperature |
N/A 220 ºF |
Operating Pressure |
N/A 150 psi |
Vacuum |
N/A 15 inHg |
SPRING RATE |
N/A TBD lb/in |
Flow Coefficient |
N/A TBD |
Body Material |
N/A EPDM & Nylon |