MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 2 in

L - End To End

N/A 8 in

Deflection_Lateral

N/A 0.875 in

Elongation

N/A 1/4 in

Compression

N/A 0.875 in

Deflection_Angular

N/A 15 º

Operating Temperature

N/A 220 ºF

Operating Pressure

N/A 150 psi

Vacuum

N/A 15 inHg

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Body Material

N/A EPDM & Nylon