MultiCAD (0)
▾
Item # |
Pipe Size |
Centerline To Base |
Mounting Bolt Hole Centerline / Plane View |
Outside Housing Diameter |
Mounting Bolt Hole Centerline / Side View |
Mounting Bolt Hole Size |
|---|---|---|---|---|---|---|
| PA0075 | N/A 3/4 in | N/A 2 1/8 in | N/A 3 3/8 in | N/A 3 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0100 | N/A 1 in | N/A 2 1/8 in | N/A 3 3/8 in | N/A 3 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0125 | N/A 1 1/4 in | N/A 2 3/8 in | N/A 3 3/8 in | N/A 3 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0150 | N/A 1 1/2 in | N/A 2.5 in | N/A 3 3/8 in | N/A 4 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0200 | N/A 2 in | N/A 2 3/4 in | N/A 3 3/8 in | N/A 4 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0250 | N/A 2 1/2 in | N/A 3 in | N/A 3 3/8 in | N/A 5 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0300 | N/A 3 in | N/A 3 1/4 in | N/A 4.125 in | N/A 5 5/8 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0400 | N/A 4 in | N/A 3 1/2 in | N/A 5 1/8 in | N/A 7 1/4 in | N/A 2 3/4 in | N/A 5/8 in |
| PA0500 | N/A 5 in | N/A 4.5 in | N/A 5 7/8 in | N/A 8 1/2 in | N/A 4 in | N/A 3/4 in |
| PA0600 | N/A 6 in | N/A 5 in | N/A 6.25 in | N/A 8 1/2 in | N/A 4 in | N/A 3/4 in |
| PA0800 | N/A 8 in | N/A 6 in | N/A 6.75 in | N/A 10 7/8 in | N/A 4 in | N/A 3/4 in |
| PA1000 | N/A 10 in | N/A 7 in | N/A 7.75 in | N/A 12 5/8 in | N/A 4 in | N/A 3/4 in |
| PA1200 | N/A 12 in | N/A 8 in | N/A 8 1/8 in | N/A 14 3/4 in | N/A 4 in | N/A 3/4 in |






