MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

8 in

Centerline To Base

6 in

Mounting Bolt Hole Centerline / Plane View

6.75 in

Outside Housing Diameter

10 7/8 in

Mounting Bolt Hole Centerline / Side View

4 in

Mounting Bolt Hole Size

3/4 in

Weight

9 lb