MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 6 in |
Centerline To Base |
N/A 5 in |
Mounting Bolt Hole Centerline / Plane View |
N/A 6.25 in |
Outside Housing Diameter |
N/A 8 1/2 in |
Mounting Bolt Hole Centerline / Side View |
N/A 4 in |
Mounting Bolt Hole Size |
N/A 3/4 in |
Weight |
N/A 8 lb |