MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 10 in |
Centerline To Base |
N/A 7 in |
Mounting Bolt Hole Centerline / Plane View |
N/A 7.75 in |
Outside Housing Diameter |
N/A 12 5/8 in |
Mounting Bolt Hole Centerline / Side View |
N/A 4 in |
Mounting Bolt Hole Size |
N/A 3/4 in |
Weight |
N/A 14 lb |