MultiCAD (0)
▾
1 2
Item # |
Size |
Movement |
A - End To End |
B - Length |
Pressure |
Anchor Load |
Max Hanger Swing |
|---|---|---|---|---|---|---|---|
| VLS40050 | N/A 1/2 | N/A 2 in | N/A 15.125 in | N/A 6.75 in | N/A 706 psi | N/A 35 lbf | N/A 2 in |
| VLS40075 | N/A 3/4 | N/A 2 in | N/A 17.875 in | N/A 7 3/4 in | N/A 577 psi | N/A 41 lbf | N/A 2 in |
| VLS40100 | N/A 1 | N/A 2 in | N/A 20.875 in | N/A 9 in | N/A 470 psi | N/A 46 lbf | N/A 2 in |
| VLS40125 | N/A 1-1/4 | N/A 2 in | N/A 23.375 in | N/A 10 1/8 in | N/A 361 psi | N/A 65 lbf | N/A 2 in |
| VLS40150 | N/A 1-1/2 | N/A 2 in | N/A 25 1/8 in | N/A 10.875 in | N/A 329 psi | N/A 68 lbf | N/A 2 in |
| VLS40200 | N/A 2 | N/A 2 in | N/A 27.75 in | N/A 11.875 in | N/A 317 psi | N/A 82 lbf | N/A 2 in |
| VLS40250 | N/A 2-1/2 | N/A 2 in | N/A 32.000 in | N/A 13.625 in | N/A 272 psi | N/A 87 lbf | N/A 2 in |
| VLS40300 | N/A 3 | N/A 2 in | N/A 34.125 in | N/A 14.5 in | N/A 201 psi | N/A 93 lbf | N/A 2 in |
| VLS40400 | N/A 4 | N/A 2 in | N/A 39.125 in | N/A 16.25 in | N/A 142 psi | N/A 127 lbf | N/A 2 in |
| VLS60050 | N/A 1/2 | N/A 3 in | N/A 17.375 in | N/A 7.875 in | N/A 706 psi | N/A 35 lbf | N/A 3.1 in |
| VLS60075 | N/A 3/4 | N/A 3 in | N/A 20.250 in | N/A 9 in | N/A 577 psi | N/A 41 lbf | N/A 3 in |
| VLS60100 | N/A 1 | N/A 3 in | N/A 23.500 in | N/A 10.25 in | N/A 470 psi | N/A 46 lbf | N/A 3 in |
| VLS60125 | N/A 1-1/4 | N/A 3 in | N/A 26.250 in | N/A 11.625 in | N/A 361 psi | N/A 65 lbf | N/A 3 in |
| VLS60150 | N/A 1-1/2 | N/A 3 in | N/A 28.125 in | N/A 12.375 in | N/A 329 psi | N/A 68 lbf | N/A 3 in |
| VLS60200 | N/A 2 | N/A 3 in | N/A 31.250 in | N/A 13.625 in | N/A 317 psi | N/A 82 lbf | N/A 3 in |
| VLS60250 | N/A 2-1/2 | N/A 3 in | N/A 35.875 in | N/A 15.5 in | N/A 272 psi | N/A 87 lbf | N/A 3 in |
| VLS60300 | N/A 3 | N/A 3 in | N/A 38.125 in | N/A 16.5 in | N/A 201 psi | N/A 93 lbf | N/A 3 in |
| VLS60400 | N/A 4 | N/A 3 in | N/A 43.375 in | N/A 18.375 in | N/A 142 psi | N/A 127 lbf | N/A 3 in |
| VLS80050 | N/A 1/2 | N/A 4 in | N/A 19.250 in | N/A 8.875 in | N/A 706 psi | N/A 35 lbf | N/A 4.1 in |
| VLS80075 | N/A 3/4 | N/A 4 in | N/A 22.250 in | N/A 10 in | N/A 577 psi | N/A 41 lbf | N/A 4.1 in |
| VLS80100 | N/A 1 | N/A 4 in | N/A 25 3/4 in | N/A 11.375 in | N/A 470 psi | N/A 46 lbf | N/A 4.1 in |
| VLS80125 | N/A 1-1/4 | N/A 4 in | N/A 28.750 in | N/A 12.875 in | N/A 361 psi | N/A 65 lbf | N/A 4.1 in |
| VLS80150 | N/A 1-1/2 | N/A 4 in | N/A 30.750 in | N/A 13.625 in | N/A 329 psi | N/A 68 lbf | N/A 4.1 in |
| VLS80200 | N/A 2 | N/A 4 in | N/A 34.125 in | N/A 15.125 in | N/A 317 psi | N/A 82 lbf | N/A 4.1 in |
| VLS80250 | N/A 2-1/2 | N/A 4 in | N/A 39.125 in | N/A 17.25 in | N/A 272 psi | N/A 87 lbf | N/A 4.1 in |
1 2






