MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1/2

Movement

N/A 3 in

A - End To End

N/A 17.375 in

B - Length

N/A 7.875 in

Pressure

N/A 706 psi

Anchor Load

N/A 35 lbf

Max Hanger Swing

N/A 3.1 in

Flow Coefficient

N/A 0

End Fittings

N/A Sweat Ends

End Fitting Material

N/A Copper

Hose Material

N/A Bronze

Braid Material

N/A Bronze