MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 3

Movement

N/A 2 in

A - End To End

N/A 34.125 in

B - Length

N/A 14.5 in

Pressure

N/A 201 psi

Anchor Load

N/A 93 lbf

Max Hanger Swing

N/A 2 in

Flow Coefficient

N/A 2.242

End Fittings

N/A Sweat Ends

End Fitting Material

N/A Copper

Hose Material

N/A Bronze

Braid Material

N/A Bronze