MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

4

Movement

2 in

A - End To End

39.125 in

B - Length

16.25 in

Pressure

142 psi

Anchor Load

127 lbf

Max Hanger Swing

2 in

Flow Coefficient

1.833

End Fittings

Sweat Ends

End Fitting Material

Copper

Hose Material

Bronze

Braid Material

Bronze