MultiCAD (0)
▾
1 2
Item # |
Size |
Movement |
A - End To End |
B - Length |
Pressure |
Anchor Load |
Max Hanger Swing |
|---|---|---|---|---|---|---|---|
| VLF40200 | N/A 2 | N/A 2 in | N/A 25.875 in | N/A 11.25 in | N/A 516 psi | N/A 82 lbf | N/A 2 in |
| VLF40250 | N/A 2-1/2 | N/A 2 in | N/A 31.125 in | N/A 13.375 in | N/A 387 psi | N/A 87 lbf | N/A 2 in |
| VLF40300 | N/A 3 | N/A 2 in | N/A 33 3/4 in | N/A 14.5 in | N/A 316 psi | N/A 93 lbf | N/A 2 in |
| VLF40400 | N/A 4 | N/A 2 in | N/A 39.5 in | N/A 16.75 in | N/A 232 psi | N/A 127 lbf | N/A 2 in |
| VLF40500 | N/A 5 | N/A 2 in | N/A 45.000 in | N/A 18.875 in | N/A 191 psi | N/A 214 lbf | N/A 2 in |
| VLF40600 | N/A 6 | N/A 2 in | N/A 50.875 in | N/A 21 in | N/A 165 psi | N/A 228 lbf | N/A 2 in |
| VLF40800 | N/A 8 | N/A 2 in | N/A 60-5/8 in | N/A 24.375 in | N/A 234 psi | N/A 312 lbf | N/A 2 in |
| VLF41000 | N/A 10 | N/A 2 in | N/A 71.75 in | N/A 28.5 in | N/A 230 psi | N/A 345 lbf | N/A 2 in |
| VLF41200 | N/A 12 | N/A 2 in | N/A 82.75 in | N/A 32.5 in | N/A 161 psi | N/A 399 lbf | N/A 2 in |
| VLF60200 | N/A 2 | N/A 3 in | N/A 29.000 in | N/A 12.875 in | N/A 516 psi | N/A 82 lbf | N/A 3.1 in |
| VLF60250 | N/A 2-1/2 | N/A 3 in | N/A 34.75 in | N/A 15.25 in | N/A 387 psi | N/A 87 lbf | N/A 3 in |
| VLF60300 | N/A 3 | N/A 3 in | N/A 37.625 in | N/A 16.5 in | N/A 316 psi | N/A 93 lbf | N/A 3 in |
| VLF60400 | N/A 4 | N/A 3 in | N/A 43.750 in | N/A 18.875 in | N/A 232 psi | N/A 127 lbf | N/A 3 in |
| VLF60500 | N/A 5 | N/A 3 in | N/A 49.625 in | N/A 21.125 in | N/A 191 psi | N/A 214 lbf | N/A 3 in |
| VLF60600 | N/A 6 | N/A 3 in | N/A 55.875 in | N/A 23.5 in | N/A 165 psi | N/A 228 lbf | N/A 3 in |
| VLF60800 | N/A 8 | N/A 3 in | N/A 65.75 in | N/A 27 in | N/A 234 psi | N/A 312 lbf | N/A 3 in |
| VLF61000 | N/A 10 | N/A 3 in | N/A 77.625 in | N/A 31.5 in | N/A 230 psi | N/A 345 lbf | N/A 3 in |
| VLF61200 | N/A 12 | N/A 3 in | N/A 89.125 in | N/A 35.75 in | N/A 161 psi | N/A 399 lbf | N/A 3 in |
| VLF80200 | N/A 2 | N/A 4 in | N/A 31.750 in | N/A 14.25 in | N/A 516 psi | N/A 82 lbf | N/A 4.1 in |
| VLF80250 | N/A 2-1/2 | N/A 4 in | N/A 38 in | N/A 16 7/8 in | N/A 387 psi | N/A 87 lbf | N/A 4.1 in |
| VLF80300 | N/A 3 | N/A 4 in | N/A 41 in | N/A 18.125 in | N/A 316 psi | N/A 93 lbf | N/A 4.1 in |
| VLF80400 | N/A 4 | N/A 4 in | N/A 47.375 in | N/A 20.75 in | N/A 232 psi | N/A 127 lbf | N/A 4.1 in |
| VLF80500 | N/A 5 | N/A 4 in | N/A 53.500 in | N/A 23.125 in | N/A 191 psi | N/A 214 lbf | N/A 4 in |
| VLF80600 | N/A 6 | N/A 4 in | N/A 60.000 in | N/A 25 5/8 in | N/A 165 psi | N/A 228 lbf | N/A 4 in |
| VLF80800 | N/A 8 | N/A 4 in | N/A 70.125 in | N/A 29.125 in | N/A 234 psi | N/A 312 lbf | N/A 4 in |
1 2






