MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 12

Movement

N/A 3 in

A - End To End

N/A 89.125 in

B - Length

N/A 35.75 in

Pressure

N/A 161 psi

Anchor Load

N/A 399 lbf

Max Hanger Swing

N/A 3 in

Flow Coefficient

N/A 0.812

End Fittings

N/A Plate Flanges

End Fitting Material

N/A 150 lb Drilled Carbon Steel Sch 40

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel