MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5

Movement

4 in

A - End To End

53.500 in

B - Length

23.125 in

Pressure

191 psi

Anchor Load

214 lbf

Max Hanger Swing

4 in

Flow Coefficient

0

End Fittings

Plate Flanges

End Fitting Material

150 lb Drilled Carbon Steel Sch 40

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel