MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

12

Movement

2 in

A - End To End

82.75 in

B - Length

32.5 in

Pressure

161 psi

Anchor Load

399 lbf

Max Hanger Swing

2 in

Flow Coefficient

0.784

End Fittings

Plate Flanges

End Fitting Material

150 lb Drilled Carbon Steel Sch 40

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel