MultiCAD (0)
▾
Item # |
Pipe Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLF30200 | N/A 2 | N/A ±1.5 | N/A 12.5 in | N/A 17.375 in | N/A 500 psi | N/A 78 lbs |
| MLF30250 | N/A 2 1/2 | N/A ±1.5 | N/A 15.5 in | N/A 21.000 in | N/A 387 psi | N/A 83 lbs |
| MLF30300 | N/A 3 | N/A ±1.5 | N/A 18.50 in | N/A 23.375 in | N/A 288 psi | N/A 90 lbs |
| MLF30400 | N/A 4 | N/A ±1.5 | N/A 24-1/2 in | N/A 28.000 in | N/A 232 psi | N/A 120 lbs |
| MLF30500 | N/A 5 | N/A ±1.5 | N/A 30.5 in | N/A 32.250 in | N/A 191 psi | N/A 186 lbs |
| MLF30600 | N/A 6 | N/A ±1.5 | N/A 36.5 in | N/A 36.75 in | N/A 165 psi | N/A 202 lbs |
| MLF30800 | N/A 8 | N/A ±1.5 | N/A 48.5 in | N/A 44.5 in | N/A 212 psi | N/A 260 lbs |
| MLF31000 | N/A 10 | N/A ±1.5 | N/A 60.5 in | N/A 53.25 in | N/A 175 psi | N/A 283 lbs |
| MLF31200 | N/A 12 | N/A ±1.5 | N/A 72.5 in | N/A 61.75 in | N/A 160 psi | N/A 390 lbs |
| MLF31400 | N/A 14 | N/A ±1.5 | N/A 84.5 in | N/A 71 in | N/A 110 psi | N/A 706 lbs |
| MLF31600 | N/A 16 | N/A ±1.5 | N/A 96.5 in | N/A 78.5 in | N/A 110 psi | N/A 900 lbs |
| MLF31800 | N/A 18 | N/A ±1.5 | N/A 108.5 in | N/A 86.5 in | N/A 85 psi | N/A 1000 lbs |
| MLF80200 | N/A 2 | N/A ±4 | N/A 14.5 in | N/A 24.500 in | N/A 500 psi | N/A 78 lbs |
| MLF80250 | N/A 2 1/2 | N/A ±4 | N/A 16 in | N/A 28.250 in | N/A 387 psi | N/A 83 lbs |
| MLF80300 | N/A 3 | N/A ±4 | N/A 18.50 in | N/A 30.000 in | N/A 288 psi | N/A 90 lbs |
| MLF80400 | N/A 4 | N/A ±4 | N/A 24-1/2 in | N/A 35.375 in | N/A 232 psi | N/A 120 lbs |
| MLF80500 | N/A 5 | N/A ±4 | N/A 30.5 in | N/A 40.250 in | N/A 191 psi | N/A 186 lbs |
| MLF80600 | N/A 6 | N/A ±4 | N/A 36.5 in | N/A 45.375 in | N/A 165 psi | N/A 202 lbs |
| MLF80800 | N/A 8 | N/A ±4 | N/A 48.5 in | N/A 53.500 in | N/A 212 psi | N/A 260 lbs |
| MLF81000 | N/A 10 | N/A ±4 | N/A 60.5 in | N/A 63.250 in | N/A 175 psi | N/A 283 lbs |
| MLF81200 | N/A 12 | N/A ±4 | N/A 72.5 in | N/A 72.75 in | N/A 160 psi | N/A 390 lbs |
| MLF81400 | N/A 14 | N/A ±4 | N/A 84.5 in | N/A 80.5 in | N/A 110 psi | N/A 706 lbs |
| MLF81600 | N/A 16 | N/A ±4 | N/A 96.5 in | N/A 91.5 in | N/A 110 psi | N/A 900 lbs |
| MLF81800 | N/A 18 | N/A ±4 | N/A 108.5 in | N/A 100 in | N/A 85 psi | N/A 1000 lbs |






