MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 12

Movement

N/A ±4

A - End to End

N/A 72.5 in

B - Length

N/A 72.75 in

PSI

N/A 160 psi

Flow Coefficient

N/A 0.918

Spring Force

N/A 390 lbs

Max. Saturated Steam Press

N/A 94 psi

Weight

N/A 666.00 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel