MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 8

Movement

N/A ±4

A - End to End

N/A 48.5 in

B - Length

N/A 53.500 in

PSI

N/A 212 psi

Flow Coefficient

N/A 0.953

Spring Force

N/A 260 lbs

Max. Saturated Steam Press

N/A 115 psi

Weight

N/A 309 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel