MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

14

Movement

±1.5

A - End to End

84.5 in

B - Length

71 in

PSI

110 psi

Flow Coefficient

0

Spring Force

706 lbs

Max. Saturated Steam Press

63 psi

Weight

636.00 lb

End Fittings

FLANGED

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Sch 40 Carbon Steel