MultiCAD (0)
▾
Item # |
Size |
Movement |
End to End |
Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLUGFM160100 | N/A 1 | N/A ± 8 | N/A 18.00 in | N/A 23.000 in | N/A 300 psi | N/A 53 lbs |
| MLUGFM160125 | N/A 1 1/4 | N/A ± 8 | N/A 19 in | N/A 25.000 in | N/A 300 psi | N/A 66 lbs |
| MLUGFM160150 | N/A 1 1/2 | N/A ± 8 | N/A 21 in | N/A 27 in | N/A 300 psi | N/A 70 lbs |
| MLUGFM160200 | N/A 2 | N/A ± 8 | N/A 23 in | N/A 30.000 in | N/A 300 psi | N/A 78 lbs |
| MLUGFM160250 | N/A 2 1/2 | N/A ± 8 | N/A 25 in | N/A 34.000 in | N/A 300 psi | N/A 83 lbs |
| MLUGFM160300 | N/A 3 | N/A ± 8 | N/A 27 in | N/A 37.000 in | N/A 300 psi | N/A 90 lbs |
| MLUGFM160400 | N/A 4 | N/A ± 8 | N/A 31.5 in | N/A 43 in | N/A 175 psi | N/A 120 lbs |
| MLUGFM160500 | N/A 5 | N/A ± 8 | N/A 36 in | N/A 48.00 in | N/A 175 psi | N/A 186 lbs |
| MLUGFM160600 | N/A 6 | N/A ± 8 | N/A 42 in | N/A 55 in | N/A 175 psi | N/A 202 lbs |
| MLUGFM160800 | N/A 8 | N/A ± 8 | N/A 56 in | N/A 70.000 in | N/A 175 psi | N/A 260 lbs |
| MLUGFM161000 | N/A 10 | N/A ± 8 | N/A 68 in | N/A 74.500 in | N/A 175 psi | N/A 283 lbs |
| MLUGFM161200 | N/A 12 | N/A ± 8 | N/A 80 in | N/A 84.500 in | N/A 175 psi | N/A 390 lbs |






