MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 1 1/2

Movement

N/A ± 8

End to End

N/A 21 in

Length

N/A 27 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 2.859573

Spring Force

N/A 70 lbs

Weight

N/A 15 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel