MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 10

Movement

N/A ± 8

End to End

N/A 68 in

Length

N/A 74.500 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.525942

Spring Force

N/A 283 lbs

Weight

N/A 485.00 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel