MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 8

Movement

N/A ± 8

End to End

N/A 56 in

Length

N/A 70.000 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.583716

Spring Force

N/A 260 lbs

Weight

N/A 297 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel