MultiCAD (0)
▾
Item # |
Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLUGFM480100 | N/A 1 | N/A ± 24 | N/A 34 in | N/A 35 in | N/A 300 psi | N/A 53 lbs |
| MLUGFM480125 | N/A 1 1/4 | N/A ± 24 | N/A 35 in | N/A 38 in | N/A 300 psi | N/A 66 lbs |
| MLUGFM480150 | N/A 1 1/2 | N/A ± 24 | N/A 37 in | N/A 41 in | N/A 300 psi | N/A 70 lbs |
| MLUGFM480200 | N/A 2 | N/A ± 24 | N/A 39 in | N/A 47.000 in | N/A 300 psi | N/A 78 lbs |
| MLUGFM480250 | N/A 2 1/2 | N/A ± 24 | N/A 41 in | N/A 52.000 in | N/A 300 psi | N/A 83 lbs |
| MLUGFM480300 | N/A 3 | N/A ± 24 | N/A 43 in | N/A 56.000 in | N/A 300 psi | N/A 90 lbs |
| MLUGFM480400 | N/A 4 | N/A ± 24 | N/A 47.5 in | N/A 63 in | N/A 175 psi | N/A 120 lbs |
| MLUGFM480500 | N/A 5 | N/A ± 24 | N/A 51.5 in | N/A 70.000 in | N/A 175 psi | N/A 186 lbs |
| MLUGFM480600 | N/A 6 | N/A ± 24 | N/A 55.5 in | N/A 79 in | N/A 175 psi | N/A 202 lbs |
| MLUGFM480800 | N/A 8 | N/A ± 24 | N/A 65.5 in | N/A 99 in | N/A 175 psi | N/A 260 lbs |
| MLUGFM481000 | N/A 10 | N/A ± 24 | N/A 74 in | N/A 102 in | N/A 175 psi | N/A 283 lbs |
| MLUGFM481200 | N/A 12 | N/A ± 24 | N/A 84 in | N/A 115 in | N/A 175 psi | N/A 390 lbs |






