MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 8

Movement

N/A ± 24

A - End to End

N/A 65.5 in

B - Length

N/A 99 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 2.086687

Spring Force

N/A 260 lbs

Weight

N/A 500 lb

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel

End Fittings

N/A Grooved